??
Catalog navigation
Селекция на CAD модел
Налични продукти: 50
HELP_VARIABLE
Company
WMBerg
Description
3TF5 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 3/8" and 11/16" Bore
Bill of material
3TF5A-80
Product No.
Description
MIN-E-PITCH 3-D POSITIVE DRIVE
Catalog Name
Master Inch/Metric Catalog
Pitch
0.1570 INCH
Number of Teeth
Bore
INCH
Material
Face Width
3/16 INCH
Overall Length
3/16 INCH
Hub Type
Hubless
Pitch Diameter
INCH
Outside Diameter
INCH
Previews
3D
Размер
2D
Сваляне на CAD модели