??
Catalog navigation
Селекция на CAD модел
Налични продукти: 108
HELP_VARIABLE
Company
WMBerg
Description
3TDP28 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/16" Bore
Bill of material
3TDP28S-80
Product No.
Description
3-D Pulley
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
0.1570 INCH
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
INCH
Face Width
3/16 INCH
Overall Length
7/16 INCH
Hub Diameter
1/2 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели