??
Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
WMBerg
Description
3TDP21 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 3/16" Bore
Bill of material
3TDP21A-80
Product No.
Description
3-D Pulley
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
0.1570 Inch
Number of Teeth
Bore
0.1873 Inch
Pitch Diameter
Inch
Outside Diameter
Inch
Face Width
3/16 Inch
Overall Length
13/32 Inch
Hub Diameter
3/8 Inch
Previews
3D
Dimension
2D
Download CAD models