??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-8-1480-480/277
Bill of material
3PH-8-1480-480/277
Part Number
3PH-8-1480-480/277
Description
Three Phase Transformer 480V Delta input, 480 WYE Output, 8KVA
Mounting
Chassis Mount
Power
8000 VA
Input
480 V
Output
480 V
Frequency
50/60 Hz
Weight
183 (83.01) lbs (kg)
Width
12.6 (320.04) INCH (mm)
Height
8.15 (207.01) INCH (mm)
Length
10.25 (260.35) INCH (mm)
Previews
3D
2D
Download CAD models