??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-4-2240-480/277
Bill of material
3PH-4-2240-480/277
Part Number
3PH-4-2240-480/277
Description
Three Phase Transformer 2 x 240V Delta input, 480 WYE Output, 4KVA
Mounting
Chassis Mount
Power
4000 VA
Input
2 X 240 V
Output
480 V
Frequency
50/60 Hz
Weight
108 (48.99) lbs (kg)
Width
9 (228.6) INCH (mm)
Height
6.8 (172.72) INCH (mm)
Length
9 (228.6) INCH (mm)
Previews
3D
2D
Download CAD models