??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-4-1240-416/240
Bill of material
3PH-4-1240-416/240
Part Number
3PH-4-1240-416/240
Description
Three Phase Transformer 240V Delta input, 416 WYE Output, 4KVA
Mounting
Chassis Mount
Power
4000 VA
Input
240 V
Output
416 V
Frequency
50/60 Hz
Weight
108 (48.99) lbs (kg)
Width
9 (228.6) INCH (mm)
Height
6.8 (172.72) INCH (mm)
Length
9 (228.6) INCH (mm)
Previews
3D
2D
Download CAD models