??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-30-1208-208/120
Bill of material
3PH-30-1208-208/120
Part Number
3PH-30-1208-208/120
Description
Three Phase Transformer 208V Delta input, 208 WYE Output, 30KVA
Mounting
Chassis Mount
Power
30000 VA
Input
208 V
Output
208 V
Frequency
50/60 Hz
Weight
450 (204.12) lbs (kg)
Width
19.5 (495.3) INCH (mm)
Height
14.75 (374.65) INCH (mm)
Length
10 (254) INCH (mm)
Previews
3D
2D
Download CAD models