??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-20-2240-400/230
Bill of material
3PH-20-2240-400/230
Part Number
3PH-20-2240-400/230
Description
Three Phase Transformer 2 X 240V Delta input, 400 WYE Output, 20KVA
Mounting
Chassis Mount
Power
20000 VA
Input
2 X 240 V
Output
400 V
Frequency
50/60 Hz
Weight
360 (163.29) lbs (kg)
Width
14.5 (368.3) INCH (mm)
Height
11 (279.4) INCH (mm)
Length
12.5 (317.5) INCH (mm)
プレビュー
3D
2D
ダウンロード(CADデータ)