??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-16-2208-208/120
Bill of material
3PH-16-2208-208/120
Part Number
3PH-16-2208-208/120
Description
Three Phase Transformer 2 X 208V Delta input, 208 WYE Output, 16KVA
Mounting
Chassis Mount
Power
16000 VA
Input
2 X 208 V
Output
208 V
Frequency
50/60 Hz
Weight
308 (139.71) lbs (kg)
Width
14.5 (368.3) INCH (mm)
Height
11 (279.4) INCH (mm)
Length
10.5 (266.7) INCH (mm)
Previews
3D
2D
Download CAD models