??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-16-1240-416/240
Bill of material
3PH-16-1240-416/240
Part Number
3PH-16-1240-416/240
Description
Three Phase Transformer 240V Delta input, 416 WYE Output, 16KVA
Mounting
Chassis Mount
Power
16000 VA
Input
240 V
Output
416 V
Frequency
50/60 Hz
Weight
308 (139.71) lbs (kg)
Width
14.5 (368.3) INCH (mm)
Height
11 (279.4) INCH (mm)
Length
10.5 (266.7) INCH (mm)
Anteprime
3D
2D
Download modelli CAD