??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-12-2240-400/230
Bill of material
3PH-12-2240-400/230
Part Number
3PH-12-2240-400/230
Description
Three Phase Transformer 2 x 240V Delta input, 400 WYE Output, 12KVA
Mounting
Chassis Mount
Power
12000 VA
Input
2 x 240 V
Output
400 V
Frequency
50/60 Hz
Weight
220 (99.79) lbs (kg)
Width
14.5 (368.3) INCH (mm)
Height
11 (279.4) INCH (mm)
Length
8.5 (215.9) INCH (mm)
Previews
3D
2D
Download CAD models