??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-12-2220-360/208
Bill of material
3PH-12-2220-360/208
Part Number
3PH-12-2220-360/208
Description
Three Phase Transformer 2 x 220V Delta input, 360 WYE Output, 12KVA
Mounting
Chassis Mount
Power
12000 VA
Input
2 x 220 V
Output
360 V
Frequency
50/60 Hz
Weight
220 (99.79) lbs (kg)
Width
14.5 (368.3) INCH (mm)
Height
11 (279.4) INCH (mm)
Length
8.5 (215.9) INCH (mm)
Previews
3D
2D
Download CAD models