??
Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
WMBerg
Description
3MP14 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/8" Bore
Bill of material
3MP14A-80
Product No.
Description
Chain Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
0.1570 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
0.1248 Inch
Face Width
3/16 Inch
Overall Width
3/8 Inch
Hub Diameter
5/16 Inch
Previews
3D
Dimension
2D
Download CAD models