??
Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
WMBerg
Description
3MF5 & 3MF19 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 3/8" & 11/16" Bore
Bill of material
3MF5A-19
Product No.
Description
Chain Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
0.1570 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
Inch
Face Width
3/16 Inch
Overall Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models