??
Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
WMBerg
Description
3MDP28 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/16" Bore
Bill of material
3MDP28S-80
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
0.1570 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Overall Length
7/16 Inch
Hub Diameter
1/2 Inch
Previews
3D
Dimension
2D
Download CAD models