??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 58
HELP_VARIABLE
Company
WMBerg
Description
3MDP21 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 3/16" Bore
Bill of material
3MDP21A-80
Product No.
Description
Double Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
0.1570 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
3/16 Inch
Overall Length
13/32 Inch
Hub Diameter
3/8 Inch
Previews
3D
Boyut
2D
CAD modeli indir