??
Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
WMBerg
Description
3MDF5 & 3MDF19 - Double Belt Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 3/8" and 11/16" Bore
Bill of material
3MDF5A-17
Product No.
Description
Double Belt Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
0.1570 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Overall Length
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models