??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
3L P03A 42 S17
Bill of material
3L-P03-A-BU 42S17
Code
Stroke
8 mm
Punch diameter
16 mm
Total length
106 mm
Minimum length
104 mm
Reserves stroke
2 mm
Pressure
bar
Initial force
daN
Final force
daN
Force
daN
Surface
6.95 cm^2
Weight
1.06 Kg
CALG
Colour
Punch
100
Stripper Head
42S17
Previews
3D
Dimension
2D
Download CAD models