??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
3L B08A - ISO 8020 / Ball-lock
Bill of material
Ball-lock,3L B08A-Green(470)-Light Duty-type S-42S13 - Short head
Punch type
-
3L B08A
Punch diameter
40 mm
Overall width
76.6 mm
Screw-punch distance
43.99 mm
Overall side width
91.9 mm
Body diameter
81 mm
Head diameter
60 mm
Punch head length
≥ 19 mm
Volume
34.4 cm^3
Piston seal area
18.85 mm
Initial force
daN
Id colored ring
Green -
Weight
1.55 kg
Retainer type
Head type
Length of punch
100 mm
Body height
65.5 mm
Overall height
75.5 mm
Punch position
1.2 mm
Punch diameter
ø 40 mm
Head length
42S13 - Short head
Previews
3D
Dimension
2D
Download CAD models