??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
3L B02A - ISO 8020 / Ball-lock
Bill of material
Ball-lock,3L B02A-Green(175)-Light Duty-type S-42S03 - Short head
Punch type
-
3L B02A
Punch diameter
13 mm
Overall width
50.0 mm
Screw-punch distance
29.97 mm
Overall side width
59.6 mm
Body diameter
43 mm
Head diameter
29 mm
Punch head length
≥ 19 mm
Volume
14.0 cm^3
Piston seal area
6.95 mm
Initial force
daN
Id colored ring
Green -
Weight
0.69 kg
Retainer type
Head type
Length of punch
100 mm
Body height
65.5 mm
Overall height
75.5 mm
Punch position
1.2 mm
Punch diameter
ø 13 mm
Head length
42S03 - Short head
Previews
3D
Dimension
2D
Download CAD models