??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
3GT-6
Bill of material
P28-3GT-BLP-6C-3
Catalog Number
Number of Teeth
Stock Bores D
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Width
11 mm
Length
7.3 mm
Length
1.85 mm
Length
mm
Length
mm
Width
mm
Thread
Wrench Torque
N*m
Torque Capacity (N*m) 0-3200min^-1
Torque Capacity (N*m) 3200-5000min^-1
Max. Rotational Frequency (min^-1)
5000
Moment of Inertia (kg*m^2)
Mass
g
미리보기
3D
치수도
2D
CAD모델 다운로드