目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
3GA311R-C6
CKD
方向控制閥
氣動式3、4、5口閥
氣動閥 4GA/BR・M4GA/BR
单体阀 3GA/4GA/4GB
Powered by
CAD模型選擇
{ckd_cn/pneumatic_valve/master_valve_3_4_5_port/master_valve_4ga_b_m4ga_b/single_master_valve_3ga_4ga_4gb/3ga4ga_asmtab.prj},{NB=3GA311R-C6},{MODEL=3GA3},{SP=1},{PS=C6},{OPTH=},{OPTP=},{OPTA=},{OPTF=},{VER=3},{PPATH=assemblies/3ga4ga_asmtpl.prj},{INFOTEXT=Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
CKD
描述
3GA/4GA Single
明細表
3GA311R-C6
Model no.
3GA3
3GA3
Solenoid position
1 : 2 position single normally closed
11 : 2 position single normally open
1 : 2 position single normally closed
11 : 2 position single normally open
Port size
C6 : φ6 Push-in fitting
C8 : φ8 Push-in fitting
C10 : φ10 Push-in fitting
08 : Rc1/4
C8N: φ5/16 inch push-in fitting
C10N: φ3/8 inch push-in fitting
08N : 1/4NPT
C6 : φ6 Push-in fitting
C8 : φ8 Push-in fitting
C10 : φ10 Push-in fitting
08 : Rc1/4
C8N: φ5/16 inch push-in fitting
C10N: φ3/8 inch push-in fitting
08N : 1/4NPT
Option: With check valve
Blank : None
H : With exhaust check valve
Blank : None
H : With exhaust check valve
Option: Mounting plate
Blank : None
P : With mounting plate
Blank : None
P : With mounting plate
Option: Ozone/Cutting oil proof
Blank : None
A : Ozone/Coolant proof product
Blank : None
A : Ozone/Coolant proof product
Option: A/B port filter integrated
Blank : None
F : A/B port filter built in
Blank : None
F : A/B port filter built in
產品信息
產品信息
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型