??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
3FA1-NZRJ-C01-3
Bill of material
3FA1-NZRJ-C01-3
Part Number
3FA1-NZRJ-C01-3
Description
RF Connector FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code
Body Finish
Tin
Body Material
Zinc Diecast
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
3
FAKRA Keycode
Z - Water Blue (Universal)
Size Category
Subminiature
Previews
3D
2D
Download CAD models