??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
3FA1-NMSJ-C01E6
Bill of material
3FA1-NMSJ-C01E6
Part Number
3FA1-NMSJ-C01E6
Description
RF Connector FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 M Key Code
Body Finish
Nickel/Tin
Body Material
Phosphor Bronze
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PBT
IP Rating
IP67
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
3
FAKRA Keycode
M - Pastel Orange
Size Category
Subminiature
Previews
3D
2D
Download CAD models