??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
3FA1-NDRJ-C04-3
Bill of material
3FA1-NDRJ-C04-3
Part Number
3FA1-NDRJ-C04-3
Description
RF Connector FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key Code
Body Finish
Tin
Body Material
Zinc Diecast
Cable Group
C
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
3
FAKRA Keycode
D - Claret Violet
Size Category
Subminiature
Previews
3D
2D
Download CAD models