??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
3A TE Hood, 9-17 cord grip, glued seal
Bill of material
HARTING 19200030413
Preview
Product number of the Manufacturer
19200030413
Short Description
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated
Long Description
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
3A TE Hood, 9-17 cord grip, glued seal
Alternative product number
19 20 003 0413
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing
Sleeve housing
seal present
Yes
screwed cable gland present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
3A TE Hood, 9-17 cord grip, glued seal
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
Integrated
Size
3 A
Mounting method of the cable gland
Integrated
Manufacturer product description
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated
color of housing
Grey
color
Grey
certificate/approval
CE
Combustibility class
V0
material of housing
Plastic, Polycarbonate (PC)
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Previews
Download CAD models
No generation actions are associated with this part