??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 34
HELP_VARIABLE
Company
agru
Description
399 - Sweep Bend 90°
Bill of material
AGRU_70399025011_Sweep Bend 90_radius 1.5 x OD_PE 100-RC black_250 SDR11 ISO S-5 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
399
Weight
kg
Dimension long
Dimension short
Description 1
Sweep Bend 90°
Description 2
radius 1.5 x OD
Material
PE 100-RC black
Manufacturing process
formed out of pipe
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
Z
mm
R
X1
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD