??
Catalog navigation
CAD模型選擇
可提供的產品: 15
HELP_VARIABLE
Company
agru
Description
398 - Sweep Bend 60°
Bill of material
AGRU_70398020009_Sweep Bend 60_radius 1.5 x OD_PE 100-RC black_200 SDR9 ISO S-4 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
398
Weight
kg
Dimension long
Dimension short
Description 1
Sweep Bend 60°
Description 2
radius 1.5 x OD
Material
PE 100-RC black
Manufacturing process
formed out of pipe
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
Z
mm
R
X1
70001
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型