??
Catalog navigation
CAD模型选择
可提供的产品: 17
HELP_VARIABLE
Company
agru
Description
398 - Sweep Bend 60°
Bill of material
AGRU_70398022511_Sweep Bend 60_radius 1.5 x OD_PE 100-RC black_225 SDR11 ISO S-5 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
398
Weight
kg
Dimension long
Dimension short
Description 1
Sweep Bend 60°
Description 2
radius 1.5 x OD
Material
PE 100-RC black
Manufacturing process
formed out of pipe
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
Z
mm
R
X1
70110
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
下载CAD模型