您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
395332024
Molex
Terminal Blocks
Plug
ESE, Eurostyle Pluggable
Powered by
CAD模型選擇
{molex/terminal_blocks/plug/ese_eurostyle_pluggable/39533.prj},{NB=395332024},{SHA256=NiU0QOIAxsGgN+sjXhphMn1C880UBC9vZou5GVIaIMA=},{INAME=01539__395332024},{PN=395332024},{DESC=5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 24 Circuits},{CIRCUITS=24},{CURRENT=18.0},{EA=Horizontal},{ROWS=1},{ORIENTATION=Vertical},{PITCH=5.08},{TYPE=Euro Block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
Company
Molex
Description
39533
Bill of material
395332024
Part Number
395332024
395332024
Description
5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 24 Circuits
5.08mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 24 Circuits
Circuits (Loaded)
24
24
Current - Maximum per Contact
18.0
A
Entry Angle
Horizontal
Number of Rows
1
Orientation
Vertical
Pitch - Mating Interface
5.08
mm
Type
Euro Block
Previews
3D
2D
下載CAD模型
生成CAD模型