??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Molex
Description
39527
Bill of material
395272024
Part Number
Description
Circuits (Loaded)
Current - Maximum per Contact
18.0 A
Entry Angle
Horizontal
Number of Rows
1
Orientation
Vertical
Pitch - Mating Interface
5.00 mm
Type
Euro Block
Previews
3D
2D
Download CAD models