??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 23
HELP_VARIABLE
Company
Molex
Description
39524
Bill of material
395240012
Part Number
Description
Circuits (Loaded)
Current - Maximum per Contact
18.0 A
Entry Angle
Vertical
Number of Rows
1
Orientation
Horizontal
Pitch - Mating Interface
5.00 mm
Type
Euro Block
Previews
3D
2D
Descarga de modelos CAD