??
Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Molex
Description
39517
Bill of material
395172020
Part Number
Description
Circuits (Loaded)
Current - Maximum per Contact
8.0 A
Entry Angle
Horizontal
Number of Rows
1
Orientation
Vertical
Pitch - Mating Interface
3.81 mm
Type
Euro Block
Previews
3D
2D
Download CAD models