??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Molex
Description
39421
Bill of material
394210005
Part Number
Description
Circuits (Loaded)
Current - Maximum per Contact
85.0 A
Entry Angle
180° Angle
Number of Rows
1
Orientation
Horizontal
Pitch - Mating Interface
12.00 mm
Type
Euro Block
Previews
3D
2D
Download CAD models