??
Catalog navigation
Výběr CAD modelu
Available products: 17
HELP_VARIABLE
Company
agru
Description
394 - Sweep Bend 11°
Bill of material
AGRU_70394022511_Sweep Bend 11_radius 1.5 x OD_PE 100-RC black_225 SDR11 ISO S-5 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
394
Weight
kg
Dimension long
Dimension short
Description 1
Sweep Bend 11°
Description 2
radius 1.5 x OD
Material
PE 100-RC black
Manufacturing process
formed out of pipe
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
Z
mm
R
X1
70110
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Stáhnout CAD model