387006324
Molex
Terminal Blocks
One Piece
Fixed Mount Barrier
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/fixed_mount_barrier/38700.prj},{NB=387006324},{SHA256=CwHw/VmUJcFTsGKP/AeGwbKRuGGiVHpsDCnD4ciqAsI=},{INAME=00118__387006324},{PN=387006324},{DESC=8.26mm Pitch Beau PCB Terminal Strip, without Mounting Ends, 24 Circuits},{CIRCUITS=24},{CURRENT=15.0},{EA=Horizontal},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=8.26},{TYPE=Barrier Strip}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 91
HELP_VARIABLE
Company
Molex
Description
38700
Bill of material
387006324
Part Number
387006324
387006324
Description
8.26mm Pitch Beau PCB Terminal Strip, without Mounting Ends, 24 Circuits
8.26mm Pitch Beau PCB Terminal Strip, without Mounting Ends, 24 Circuits
Circuits (Loaded)
24
24
Current - Maximum per Contact
15.0
15.0
A
Entry Angle
Horizontal
Number of Rows
1
Orientation
Horizontal
Pitch - Mating Interface
8.26
mm
Type
Barrier Strip
Previews
3D
2D
下載CAD模型
生成CAD模型