??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Molex
Description
38660
Bill of material
386608808
Part Number
Description
Circuits (Loaded)
Current - Maximum per Contact
45.0 A
Entry Angle
Horizontal
Number of Rows
1
Orientation
Vertical
Pitch - Mating Interface
12.70 mm
Type
Barrier Strip
Previews
3D
2D
Download CAD models