??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3852 - WN USA SC END MILL
Bill of material
3852 3.170
Item ID
3852 3.170
Item Description
VHM SCHAFTFRAESER
Item Name
VHM SUPER-A FRA-SH 30° 4 SCHN, 1/8"
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FEC
Cutting Diameter
3.170 mm
Cuttingedge Length, max.
12.500 mm
Protruding Length
22.800 mm
Overall Length
50.800 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
125
Connection Diameter, Machine Side
3.175 mm
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
4
Effective Cutting Edge Count, Frontally
4
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
SUPER A-BESCHICHTET
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
0.021 kg
Data Chip
0
Tool Style Code
1
Connection Code, Machine Side
ZYL01250125
Connection Code, Machine Side ISO 13399
ZYL01R1250$$$$
Previews
3D
Dimension
2D
Download CAD models