??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3851 - WN USA SC END MILL
Bill of material
3851 25.400
Item ID
3851 25.400
Item Description
VHM SCHAFTFRAESER
Item Name
VHM SUPER-A FRA-SH 30° 6 SCHN, 1"
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FEC
Cutting Diameter
25.400 mm
Cuttingedge Length, max.
76 mm
Protruding Length
95 mm
Overall Length
152.400 mm
Shank Length
62.400 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
1000
Connection Diameter, Machine Side
25.400 mm
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
6
Effective Cutting Edge Count, Frontally
6
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
SUPER A-BESCHICHTET
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
0.411 kg
Data Chip
0
Tool Style Code
1
Connection Code, Machine Side
ZYL10000125
Connection Code, Machine Side ISO 13399
ZYL01S1000$$$$
Previews
3D
Dimension
2D
Download CAD models