??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
3835020000 - PPT/35
Bill of material
Weidmueller 3835020000
Preview
Product number of the Manufacturer
3835020000
Manufacturer Type Description
PPT/35
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 1500 V, 30 A, pluggable, Cross-disconnect: without, TS 35, black
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190971885
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
160 °C
rated current
30 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
30 A
Power loss, static, current-independent [Pls]
1.310 W
color
black
Design of longitudinal or transverse separation
pluggable
Connection type
Screw connection
Combustibility class
V0
material of insulation
Duroplastic
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
1500 V
Mass
0.147 kg
depth
141.745 mm
height
138 mm
width
15 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models