??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
3833900000 - QB 2 BK
Bill of material
Weidmueller 3833900000
Preview
Product number of the Manufacturer
3833900000
Manufacturer Type Description
QB 2 BK
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 6.80, Insulated: Yes, 32 A, black
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190542559
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6.800 mm
rated current
32 A
Number of bridged terminals
2
color
black
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
Yes
Assembly type
plug-in
Mass
0.001 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models