??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
38 SRP NX - Grey non-marking thermoplastic rubber wheels with polypropylene centre, swivel top plate bracket
Bill of material
384211NX
Code
Wheel diameter
mm
Wheel width
24 mm
Overall height
mm
Top plate outer dimensions
60x60 mm
Hole spacing
45x45 mm
Hole width
6 mm
Offset
mm
Load capacity
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models