??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Tellurerota
Description
38 SRP FR NX - Grey non-marking thermoplastic rubber wheels with polypropylene centre, swivel top plate bracket with front lock
Bill of material
388211NX
Code
Wheel diameter
mm
Wheel width
24 mm
Overall height
mm
Top plate outer dimensions
60x60 mm
Hole spacing
45x45 mm
Hole width
6 mm
Offset
mm
Swept radius
mm
Load capacity
daN
Weight
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD