??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
38 SRFP FR NX - Grey non-marking thermoplastic rubber wheels with polypropylene centre, swivel bracket with bolt hole with front lock
Bill of material
387211NX
Code
Wheel diameter
mm
Wheel width
24 mm
Overall height
mm
Plate diameter
42 mm
Bolt hole
12 mm
Offset
mm
Swept radius
mm
Load capacity
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models