??
Catalog navigation
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
Bando
Description
38.1mm
Bill of material
34H150F-6340X424-1BF
No. of teeth
dp
mm
do
mm
Shape
Flange
Material of pulley
TL Bushing: Model No.
TL Bushing: Max bore
mm
W
45 mm
WA
mm
S
mm
db
mm
l
mm
S1
0.0 mm
S2
mm
H
mm
Mass (Rough estimate)
kg
Flange No.
预览
3D
尺寸标注
2D
下载CAD模型