??
Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
WMBerg
Description
37TP - Timing Belt Pulleys - 3/8" Pitch (L) - .375 Circular Pitch
Bill of material
37TP6-18
Product No.
Description
FLEX-E-GRIP TIMING SERIES
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Blue Anodized
Pitch
0.375 Inch
Number of Grooves
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
Inch
Face Width
1/2 Inch
Overall Length
3/4 Inch
Hub Diameter
1 Inch
Previews
3D
Dimension
2D
Download CAD models