??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
37p STR MA PL3_pin_4-40 nut_Reel_140 pcs
Bill of material
HARTING 09554697812741
Product number of the Manufacturer
09554697812741
Preview
Short Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Male, Size: D-Sub 4, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac
Long Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Male, Size: D-Sub 4, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 37, Copper alloy
Manufacturer Type Description
37p STR MA PL3_pin_4-40 nut_Reel_140 pcs
Alternative product number
09 55 469 7812 741
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models