??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
37p STR MA PL3_M3 nut_Reel_140 pcs
Bill of material
HARTING 09554297811741
Product number of the Manufacturer
09554297811741
Preview
Short Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Male, Size: D-Sub 4, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac
Long Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Male, Size: D-Sub 4, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 37, Copper alloy
Manufacturer Type Description
37p STR MA PL3_M3 nut_Reel_140 pcs
Alternative product number
09 55 429 7811 741
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model