??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3758 - WN GEWINDEFR. TM SP
Bill of material
3758 8.190
Item ID
3758 8.190
Item Description
GEWINDEFR, TM SP
Item Name
VHM TIALN GEW,FRA.TM-SP 1/16 NPTF
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN
Treatment
FSC
Cuttingedge Length, max.
9.900 mm
Protruding Length
11 mm
Overall Length
54 mm
Function Length
54 mm
Shank Length
43 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
80
Connection Diameter, Machine Side
8 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
3
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
1
Coolant Exit Style Code
1
Coating
TIALN
Axial Rake Angle
27 Grad
Helix Direction
R
Helix Angle
27 Grad
Tool Execution
H
Weight
0.037 kg
Data Chip
0
Tool Style Code
10
Connection Code, Machine Side
ZYL00800115
Connection Code, Machine Side ISO 13399
ZYL01F8000h$06
Previews
3D
Dimension
2D
Download CAD models