您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 70373080017 E-Coupler bifilar PE 100-RC black 800 SDR 33-17 MOP 10bar
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/373.prj},{NB=AGRU_70373080017_E-Coupler bifilar_PE 100-RC black_800 SDR 33-17 MOP 10bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70373080017},{M=70373080017},{BILDCODE=373},{WEIGHT=73.500},{DIMENSIONLANG=800 SDR 33-17 MOP 10bar},{DURCHMESSER=800},{EXT_BEZ_1=E-Coupler bifilar},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=Electro-fusion},{DA=800.000},{L=500.000},{D1=915.000},{T=250.000},{X1=70100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
agru
Description
373 - E-Coupler bifilar
Bill of material
AGRU_70373080017_E-Coupler bifilar_PE 100-RC black_800 SDR 33-17 MOP 10bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70373080017
70373080017
Article number
70373080017
70373080017
Image Code
373
Weight
73.500
73.500
kg
Dimension long
800 SDR 33-17 MOP 10bar
800 SDR 33-17 MOP 10bar
Dimension short
800
800
Description 1
E-Coupler bifilar
Material
PE 100-RC black
Manufacturing process
machined
Connection methode
Electro-fusion
Outside diameter (DAOD)
800.000
800.000
mm
Dimension L
500.000
500.000
mm
D1
915.000
915.000
mm
T
250.000
250.000
mm
X1
70100
70100
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型